Product Description
The LAC-M4-1MD is a floating self-clinching nut engineered to provide high-strength locking threads in thin metal sheets. This fastener features a unique floating nut housed within a 300 Series Stainless Steel retainer, which permits 0.76mm of total adjustment to effectively compensate for mating hole misalignment. It utilizes a prevailing torque locking feature to ensure that screws remain securely fastened even when subjected to intense vibration or thermal cycling. The self-clinching design allows the fastener to become a permanent part of the assembly when squeezed into a prepared hole, ensuring the reverse side of the host sheet remains completely flush.
Misalignment Compensation: Allows for 0.38mm minimum float in all directions from center (0.76mm total) to correct for assembly inaccuracies.
Vibration Resistance: The prevailing torque locking element prevents hardware from loosening during operation or under dynamic loads.
Permanent Attachment: Clinches into place to become an integral part of the metal sheet, eliminating the risk of loose, lost, or falling hardware.
Flush Installation: Provides a smooth, flush finish on the side opposite the installation for a clean aesthetic and functional clearance.
Corrosion Resistance: Manufactured from 300 Series Stainless Steel, making it suitable for a variety of challenging environments.
NASM - Products meet Military Specifications (MS) and National Aerospace Standards (NAS) requirements as applicable and are shipped with appropriate documentation.
Product Specs
- SKU:
- LAC-M4-1MD
- Part Number:
- LAC-M4-1MD
- Thread Size:
- M4 x 0.7
- Thread Specification:
- 6H, ASME B1.13M
- Thread Type:
- Internal, Self-Locking
- Shank Code:
- 1
- Sheet Thickness Compatibility:
- 0.97mm to 1.37mm
- Fastener Material:
- 300 Series Stainless Steel
- Nut Material:
- 300 Series Stainless Steel
- Finish:
- Passivated and/or dry film lubricant
- Sheet Hardness Compatibility:
- HRB 70 / HB 125 or Less
- Hole Size in Sheet:
- 9.35mm (+0.08mm)
- Minimum Distance to Edge:
- 7.87mm
- Maximum Shank Length (A):
- 0.97mm