Product Description
ReelFast ® Surface Mount Nuts and Spacers/Standoffs - Type SMTSO - Unified
Type SMTSO - ReelFast ® surface mount nuts and standoffs are available threaded and unthreaded. Packaged on 330 mm recyclable reels. Tape width is 24 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481.
Product Videos
Custom Field
Finish Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed
Hole Size .213 in.
Material Steel
Panel Thickness .060 Min.
Thread .138-32 (#6-32)