Product Description
ReelFast ® Brass Surface Mount Nuts and Spacers/Standoffs - Type SMTSOB – Metric
Type SMT - ReelFast ® brass fasteners are ideal for applications which demand superior electrical/mechanical attachment points. Packaged on 330 mm recyclable reels. Tape width is 24 mm. Supplied with polyimide patch for vacuum pick up. Reels conform to EIA-481.
Product Videos
Custom Field
Finish Electro-Plated Tin, ASTM B 545, Class A with Clear Preservative Coating, annealed
Hole Size 3.73 mm.
Material Brass
Panel Thickness 1.53 Min.
Thread M2 x 0.4