Call Us:

1 800 289 2779

    STB101-0.499-34 - Ball Stud by LYNTRON

STB101-0.499-34 - Ball Stud by LYNTRON

#6-32 TPI, 0.25" x 0.49", Zinc Clear Chromate, Steel, Hex, Female Threaded, Ball Stud
Availability:
Pricing:
Order:
1307
1+$0.4249
10+$0.3642
25+$0.3399
50+$0.3035
100+$0.2732
500+$0.2246
Ball Stud; Item Ball Stud; Type Hex, Female Threaded; Designated Size #6-32 TPI; Overall Size 0.25 Inch Diameter x 0.49 Inch Length; Material ASTM A108 Steel; Finish ASTM B633 Rev 7 Type III Zinc Clear Chromate with Blue Tint; RoHS Compliant; Height to Center of Ball 0.406 Inch; Applicable Standard ISO 9001

The ball stud is a part that is used in.furniture applications and panels. in.regards to panels there is typcially a female socket joint or clip that accepts the ball stud when pushed securely.
Thread
  • #6-32
  • Diameter
  • 0.250 in.
  • Length
  • 0.490 in.
  • Type
  • Hex, Female Threaded
  • Material
  • Steel
  • RoHS Compliant
  • yes
  • Finish
  • Zinc Clear Chromate with Blue Tint
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2022 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions