Product Description
2.4 MM x 6 MM Shank, 4.5 to 4.9 MM Diameter Countersunk Head, 1.6 to 3.2 MM Grip Range, Aluminum 3.5 Percent Magnesium Alloy Rivet/Carbon Steel Mandrel, 120D, Break Stem Open, Rivet
Rivet Type 120 Degree, Break Stem Open Shank Diameter 2.4 Millimeter Mandrel Diameter 1.42 Millimeter Shank Length 6 Millimeter Head Type Countersunk Head Diameter 4.5 to 4.9 Millimeter Recommended Hole Diameter 2.5 to 2.6 Millimeter Material Aluminum 3.5 Percent Magnesium Alloy (Rivet), Carbon Steel (Mandrel) Grip Range 1.6 to 3.2 Millimeter Shear Strength 400 Newton Tensile Strength 500 Newton
Product Videos
Custom Field
Head Diameter 4.5 to 4.9 mm.
Material Aluminum 3.5 Percent Magnesium Alloy
Max Grip 3.2 mm.
Min Grip 1.6 mm.
Shape Countersunk Head
Type 120 Degree, Break Stem Open