Product Description
5/32" x 0.525" Shank, 0.328" x 0.047" Dome Head, 0.251 to 0.375" Grip Range, Aluminum Rivet/Steel Mandrel, Open End, Rivet
Rivet Type Open End Shank Diameter 5/32 Inch Mandrel Diameter 0.095 Inch Shank Length 0.525 Inch Head Type Dome Head Diameter 0.328 Inch Head Thickness 0.047 Inch Recommended Hole Diameter 0.16 to 0.164 Inch Material Aluminum (Rivet), Steel (Mandrel) Finish Natural (Rivet) Grip Range 0.251 to 0.375 Inch Shear Strength 340 Pound-Force Tensile Strength 490 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Natural (Rivet)
Head Diameter 0.328 in.
Material Aluminum
Max Grip 0.375 in.
Min Grip 0.251 in.
Shape Dome Head
Thickness 0.047 in.
Type Open End