Product Description
3/32" x 0.225" Shank, 0.198" x 0.032" Dome Head, 0.032 to 0.125" Grip Range, Aluminum, Open End, Rivet
Rivet Type Open End Shank Diameter 3/32 Inch Mandrel Diameter 0.057 Inch Shank Length 0.225 Inch Head Type Dome Head Diameter 0.198 Inch Head Thickness 0.032 Inch Recommended Hole Diameter 0.097 to 0.1 Inch Material Aluminum Finish Natural Grip Range 0.032 to 0.125 Inch Shear Strength 85 Pound-Force Tensile Strength 135 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Color Natural
Finish Natural
Head Diameter 0.198 in.
Material Aluminum
Max Grip 0.125 in.
Min Grip 0.032 in.
Shape Dome Head
Thickness 0.032 in.
Type Open End