Product Description
1/8" x 0.438" Shank, 0.262" x 0.04" Dome Head, 0.251 to 0.312" Grip Range, Steel, Open End, Rivet
Rivet Type Open End Shank Diameter 1/8 Inch Mandrel Diameter 0.076 Inch Shank Length 0.438 Inch Head Type Dome Head Diameter 0.262 Inch Head Thickness 0.04 Inch Recommended Hole Diameter 0.129 to 0.133 Inch Material Steel Material Specification C1006-C1010 Finish Zinc Plated (Rivet) Grip Range 0.251 to 0.312 Inch Shear Strength 295 Pound-Force Tensile Strength 425 Pound-Force Application White Good, Automotive, Building and Construction, Furniture, Lighting, Hearth, Grill, Patio Furniture, Renewable Energy
Product Videos
Custom Field
Finish Zinc Plated (Rivet)
Head Diameter 0.262 in.
Material Steel
Max Grip 0.312 in.
Min Grip 0.251 in.
Shape Dome Head
Thickness 0.04 in.
Type Open End