Product Description
2.125" x 0.5", 1.5" Dia Bundle, Screw/Hole Mount, Natural, Nylon 6/6, Wire Harness Clip, Cable Clamp
Cable Clamp Type Wire Harness Clip Material Nylon 6/6 Color Natural Bundle Diameter 1.5 Inch Length 2.125 Inch Width 0.5 Inch Mounting #10, M5 Screw, 0.204 Inch Diameter Hole Standard Package 500 Approval UL E71558, CSA RoHS Compliant Material Type RMS-01 Temperature Rating -40 to 185 Deg F Flammability Rating UL 94V-2
Product Videos
Custom Field
Color Natural
Length 2.125 in (54 mm)
Material Nylon 6/6
RoHS Compliant RoHS Compliant
Thread #10, M5
Width .500 in (12.7 mm)