Call Us:

1 800 289 2779

    126-09-5.25 - PCB Card Retainer by BIRTCHER/CALMARK

126-09-5.25 - PCB Card Retainer by BIRTCHER/CALMARK

5.25" L, 2.4" Thk PCB, Stainless Steel, PCB Card Retainer
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Card Retainer; Item Card Retainer; Material ASTM A240 301 Stainless Steel; Size 5.25 inLength; PCB Thickness 2.4 Inch; RoHS Compliant

Spring Based Retention Design; RoHS Compliant
Thickness
  • 2.4 in.
  • Material
  • 301 Stainless Steel
  • Length
  • 5.25 in.
  • Finish
  • Passivated
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions