Product Description
5.25" L, 2.4" Thk PCB, Stainless Steel, PCB Card Retainer
PCB Card Retainer Item Card Retainer Material ASTM A240 301 Stainless Steel Size 5.25 inLength PCB Thickness 2.4 Inch RoHS Compliant
Product Videos
Custom Field
Finish Passivated
Length 5.25 in.
Material 301 Stainless Steel
RoHS Compliant yes
Thickness 2.4 in.