Call Us:

1 800 289 2779

    127S-4-9-3-R - PCB Lok Tainer by BIRTCHER/CALMARK

127S-4-9-3-R - PCB Lok Tainer by BIRTCHER/CALMARK

4.5" L, 0.087" Thk PCB, Cadmium, Cold Rolled Steel, Screw Actuated, Right Hand, PCB Lok Tainer
Availability:
Pricing:
Order:
In Stock
Click 'Add Quote' and complete order to Request Quote
Product Documents:
PCB Lok Tainer; Item Lok Tainer, Screw Actuated, Right Hand; Material ASTM A366 Cold Rolled Steel; Size 4.5 inLength; PCB Thickness 0.087 Inch; RoHS Compliant; Finish QQ-P-416 Type 2 Class 2 Cadmium

Cam and Lobe based Retention Design; Screw Actuation; RoHS Compliant
Thickness
  • 0.087 in.
  • Length
  • 4.5 in.
  • Finish
  • Cadmium
  • Material
  • Cold Rolled Steel
  • Type
  • Screw Actuated, Right Hand
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions