Product Description
4.5" L, 0.087" Thk PCB, Cadmium, Cold Rolled Steel, Screw Actuated, Right Hand, PCB Lok Tainer
PCB Lok Tainer Item Lok Tainer, Screw Actuated, Right Hand Material ASTM A366 Cold Rolled Steel Size 4.5 inLength PCB Thickness 0.087 Inch RoHS Compliant Finish QQ-P-416 Type 2 Class 2 Cadmium
Product Videos
Custom Field
Finish Cadmium
Length 4.5 in.
Material Cold Rolled Steel
RoHS Compliant yes
Thickness 0.087 in.
Type Screw Actuated, Right Hand
Spec Sheet Specification Sheet