Call Us:

1 800 289 2779

    71-2-L-A - PCB Extractor by BIRTCHER/CALMARK

71-2-L-A - PCB Extractor by BIRTCHER/CALMARK

1.6" Thk PCB, Gold, Chemical Film, Aluminum Alloy, Left, PCB Extractor
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Extractor; Item Extractor, Left; Material QQ-A-250/8 Aluminum Alloy; Color Gold; PCB Thickness 1.6 Inch; RoHS Compliant; Finish MIL-C-5541 Chemical Film; Includes Actuator Tab

RoHS Compliant
Length
  • 1.5 in.
  • Thickness
  • 1.6 in.
  • Material
  • Aluminum Alloy
  • Finish
  • Chemical Film, Gold
  • Color
  • Gold
  • Type
  • Left
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2023 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions