Product Description
1.6" Thk PCB, Gold, Chemical Film, Aluminum Alloy, Right, PCB Extractor
PCB Extractor Item Extractor, Right Material QQ-A-250/8 Aluminum Alloy Color Gold PCB Thickness 1.6 Inch RoHS Compliant Finish MIL-C-5541 Chemical Film Includes Actuator Tab
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 1.5 in.
Material Aluminum Alloy
RoHS Compliant yes
Thickness 1.6 in.
Type Right