Product Description
1.6" Thk PCB, Gold, Chemical Film, Aluminum Alloy, Right, Straight Handle, PCB Extractor
PCB Extractor Item Extractor, Right, Straight Handle Material QQ-A-250/8 Aluminum Alloy Color Gold PCB Thickness 1.6 Inch RoHS Compliant Finish MIL-C-5541 Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 1.5 in.
Material Aluminum Alloy
RoHS Compliant yes
Thickness 1.6 in.
Type Right, Straight Handle
Spec Sheet Specification Sheet