Product Description
2.39" Thk PCB, Gold, Chemical Film, Aluminum Alloy, Right, PCB Extractor
PCB Extractor Item Extractor, Right Material QQ-A-250/8 Aluminum Alloy Color Gold PCB Thickness 2.39 Inch RoHS Compliant Finish MIL-C-5541 Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 1.5 in.
Material Aluminum Alloy
RoHS Compliant yes
Thickness 2.39 in.
Type Right