Product Description
2.39" Thk PCB, Gold, Chemical Film, Aluminum Alloy, Left, PCB Extractor
PCB Extractor Item Extractor, Left Material QQ-A-250/8 Aluminum Alloy Color Gold PCB Thickness 2.39 Inch RoHS Compliant Finish MIL-C-5541 Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 1.5 in.
Material Aluminum Alloy
RoHS Compliant yes
Thickness 2.39 in.
Type Left
Spec Sheet Specification Sheet