Product Description
1322 MM L, 76 MM Cable Extension, Stainless Steel Cable/Acetal Liner/Polypropylene Jacket, Rotary Latch Cable Assembly
Rotary Latch Cable Assembly Item Cable Assembly Length 1322 mm Cable Extension 76 mm Cable Type Jacketed Cable with End Coupling Retainer End Fitting Plated Steel L-Type (Actuator/Rotary Latch) Material Stainless Steel (Cable), Acetal (Liner), Polypropylene (Jacket) Constructional Feature Corrosion Resistant Includes Spring Application Bus and Coach, Medium and Heavy Truck, Medical Dispensing and Storage Equipment, Construction and Farm Vehicles and Light and Lift (Off-Highway)
Product Videos
Custom Field
Length 1322.000 mm
Material Stainless Steel (Cable), Acetal (Liner), Polypropylene (Jacket)
Type Jacketed Cable with End Coupling Retainer