Call Us:

1 800 289 2779

    CCKP32AD-2 - PCB Coding Key by BIRTCHER/CALMARK

CCKP32AD-2 - PCB Coding Key by BIRTCHER/CALMARK

32 Board or Backplane, AD Keying Configuration, #2-56 TPI, Gold, Chemical Film, Aluminum Alloy, Conduction Cooled, PCB Coding Key
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Coding Key; Item Coding Key, Conduction Cooled; Material 6061-T6 Aluminum Alloy; Color Gold; Approval ANSI VITA 1.6; Board or Backplane Type 32 End Free Connector; Keying Configuration AD; Thread Type Imperial #2-56 TPI Locking Helicoil; Finish MIL-C-5541 Chemical Film; Includes Mounting Hardware

For Those IEEE 1101.10 Applications with Keying Requirements, But Do Not have Front Panels; IEEE 1101.10 Specifications Provides a Method for Keying Slots Using Programming Keys Inserted into the Front Panel Assembly and Card Guide
Material
  • Aluminum Alloy
  • Finish
  • Chemical Film, Gold
  • Type
  • Conduction Cooled
  • Color
  • Gold
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2019 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions