Product Description
01 Board or Backplane, AC Keying Configuration, #2-56 TPI, Gold, Chemical Film, Aluminum Alloy, Conduction Cooled, PCB Coding Key
PCB Coding Key Item Coding Key, Conduction Cooled Material 6061-T6 Aluminum Alloy Color Gold Approval ANSI VITA 1.6 Board or Backplane Type 01 End Free Connector Keying Configuration AC Thread Type Imperial #2-56 TPI Finish MIL-C-5541 Chemical Film Includes Mounting Hardware
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Material Aluminum Alloy
Type Conduction Cooled