Product Description
2.4" Thk PCB, Black, Nylon 6/6, PCB Extractor W/Pre-Assembled Roll Pin
PCB Extractor Item Extractor Material Nylon 6/6 Color Black PCB Thickness 2.4 Inch RoHS Compliant Flammability Rating UL 94V-0 Includes Pre-Assembled Passivated Stainless Steel Roll Pin
Product Videos
Custom Field
Color Black
Finish Black
Length 2 in.
Material Nylon 6/6
RoHS Compliant yes
Thickness 2.4 in.