Product Description
2.4" Thk PCB, Black, Anodized, Aluminum Alloy, Lever Actuated, PCB Extractor
PCB Extractor Item Extractor, Lever Actuated Material 6061-T6 Aluminum Alloy Color Black PCB Thickness 2.4 Inch RoHS Compliant Finish MIL A-8625 Type II Class 2 Anodized Includes Loose Passivated Stainless Steel Roll Pin
Product Videos
Custom Field
Color Black
Finish Black Anodized
Length 2 in.
Material Aluminum Alloy
RoHS Compliant yes
Thickness 2.4 in.
Type Lever Actuated
Spec Sheet Specification Sheet