Product Description
3.2" Thk PCB, Black, Anodized, Aluminum Alloy, PCB Extractor
PCB Extractor Item Extractor Material 6061-T6 Aluminum Alloy Color Black PCB Thickness 3.2 Inch RoHS Compliant Finish MIL A-6825 Type II Class 2 Anodized Includes Loose Passivated Stainless Steel Roll Pin
Product Videos
Custom Field
Color Black
Finish Black Anodized
Length 2 in.
Material Aluminum Alloy
RoHS Compliant yes
Thickness 3.2 in.
Spec Sheet Specification Sheet