Product Description
2.4" Thk PCB, Black, Nylon 6/6, Lever Actuated, PCB Extractor
PCB Extractor Item Extractor, Lever Actuated Material Nylon 6/6 Color Black PCB Thickness 2.4 Inch RoHS Compliant Flammability Rating UL 94V-0 Includes Loose Passivated Stainless Steel Roll Pin
Product Videos
Custom Field
Color Black
Finish Black
Length in.
Material Nylon 6/6
RoHS Compliant yes
Thickness 2.4 in.
Type Lever Actuated
Spec Sheet Specification Sheet