Product Description
1.6" Thk PCB, Black, Anodized, Aluminum Alloy, PCB Extractor W/Pre-Assembled Roll Pin
PCB Extractor Item Extractor Material ASTM B221 6061-T6 Aluminum Alloy Color Black PCB Thickness 1.6 Inch RoHS Compliant Finish MIL A-8625 Class II Anodized Includes Pre-Assembled Passivated Stainless Steel Roll Pin
Product Videos
Custom Field
Color Black
Finish Black Anodized
Length 3.25 in.
Material Aluminum Alloy
RoHS Compliant yes
Thickness 1.6 in.