Product Description
5.28" L, Gold, Chemical Film, Aluminum Alloy, 3.45" Dia Rivet Mounting, PCB Cord Lok
PCB Cord Lok Item Card Lok Material ASTM B221 6061-T6 Aluminum Alloy Color Gold Size 5.28 inLength Mounting Size 3.45 inDiameter Rivet RoHS Compliant Finish MIL DTL-5541 Class 3 Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 5.28 in.
Material Aluminum Alloy
RoHS Compliant yes