Product Description
6" L, Gold, Chemical Film, Aluminum Alloy, #2-56 TPI Tapped Hole Mounting, Lock Patch, PCB Cord Lok
PCB Cord Lok Item Card Lok, Lock Patch Material ASTM B221 6061-T6 Aluminum Alloy Color Gold Size 6 inLength Mounting Size #2-56 TPI Tapped Hole RoHS Compliant Finish MIL DTL-5541 Class 3 Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 6 in.
Material Aluminum Alloy
RoHS Compliant yes
Thread #2-56
Type Lock Patch
Spec Sheet Specification Sheet