CHC-440-6 - Concealed-Head Stud by PennEngineering® (PEM®)

New Lower Price! CHC-440-6 - Concealed-Head Stud by PennEngineering® (PEM®)

Concealed-Head Studs - Types CHA,CFHA,CHC,CFHC - Unified
Availability:
Pricing:
Order:
137
1+$0.3175
100+$0.3062
500+$0.278
1000+$0.2639
5000+$0.2427
Product Documents:
These studs ensure permanent mounting in metal sheets as thin as .062 in. The fastener head is locked securely in a blind, milled hole and is able to handle substantial loads. The concealed-head feature allows the side of the sheet opposite installation to remain smooth. Sheet preparation only requires a milled blind hole to the recommended minimum depth. Center-cutting end mills for hole preparation are available from PennEngineering. Installation of the concealed-head studs and standoffs is simple using a hollow anvil and solid punch. Place the head of the fastener in the hole and insert using any standard press. Displaced sheet metal flows smoothly around the head into the undercut.

Panel Thickness
  • .062 Min.
  • Thread
  • .112-40 (#4-40)
  • Hole Size
  • .172 in.
  • Material
  • 300 SERIES STAINLESS STEEL
  • Finish
  • Passivated and/or tested per ASTM A380
  • Available Combo Deals

    Stay up to date Join Our Newsletter

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2024 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions