Product Description
3.8" L, Black, Anodized, Aluminum Alloy, #2-56 TPI Tapped Hole Mounting, Lever Actuated, PCB Card Lok Extractor
PCB Card Lok Extractor Item Card Lok Extractor, Lever Actuated Material ASTM B221 6061-T6 Aluminum Alloy Color Black Size 3.8 inLength Mounting Size #2-56 TPI Tapped Hole RoHS Compliant Finish MIL A-8625 Type II Class 2 Anodized
Product Videos
Custom Field
Color Black
Finish Black Anodized
Length 3.8 in.
Material Aluminum Alloy
RoHS Compliant yes
Thread #2-56
Type Lever Actuated
Width 1.430 in