Product Description
7" L, Gold, Chemical Film, Aluminum Alloy, #4-40 TPI Tapped Hole Mounting, Left, 5-Piece, PCB Card Lok
PCB Card Lok Item Card Lok, Left, 5-Piece Material ASTM B221 6061-T6 Aluminum Alloy Color Gold Size 7 inLength Mounting Size #4-40 TPI Tapped Hole RoHS Compliant Finish MIL DTL-5541 Class 1A Type 1 Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 7 in.
Material Aluminum Alloy
RoHS Compliant yes
Thread #4-40
Type Left, 5-Piece