Product Description
4.8" L, Gold, Chemical Film, Aluminum Alloy, #2-56 TPI Tapped Hole Mounting, Lock Element, PCB Card Lok
PCB Card Lok Item Card Lok, Lock Element Material ASTM B221 6061-T6 Aluminum Alloy Color Gold Size 4.8 inLength Mounting Size #2-56 TPI Tapped Hole RoHS Compliant Finish MIL DTL-5541 Class 1A Type 1 Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 4.8 in.
Material Aluminum Alloy
RoHS Compliant yes
Thread #2-56
Type Lock Element