Product Description
1052 MM L, Gold, Chemical Film, Aluminum Alloy, #0-80 TPI Tapped Hole Mounting, PCB Card Lok
PCB Card Lok Item Card Lok Material ASTM B221 6061-T6 Aluminum Alloy Color Gold Size 1052 Millimeter Length Mounting Size #0-80 TPI Tapped Hole RoHS Compliant Finish MIL DTL-5541 Class 3 Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 1052 mm.
Material Aluminum Alloy
RoHS Compliant yes
Thread #0-80
Spec Sheet Specification Sheet