Product Description
4.8" L, Black, Anodized, Aluminum Alloy, #2-56 TPI Tapped Hole Mounting, Visual Indicator, PCB Card Lok
PCB Card Lok Item Card Lok, Visual Indicator Material ASTM B221 6061-T6 Aluminum Alloy Color Black Size 4.8 inLength Mounting Size #2-56 TPI Tapped Hole RoHS/DFARS Compliant Finish MIL A-8625 Type II Class 2 Anodized Includes Captive Screw
Product Videos
Custom Field
Color Black
Finish Black Anodized
Length 4.8 in.
Material Aluminum Alloy
RoHS Compliant yes
Thread #2-56
Type Visual Indicator