Product Description
4.3" L, Gold, Chemical Film, Aluminum Alloy, M2.5 x 0.45 MM Tapped Hole Mounting, PCB Card Lok
PCB Card Lok Item Card Lok Material ASTM B221 6061-T6 Aluminum Alloy Color Gold Size 4.3 inLength Mounting Size M2.5 x 0.45 Millimeter Tapped Hole RoHS Compliant Finish MIL DTL-5541 Class 3 Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 4.3 in.
Material Aluminum Alloy
RoHS Compliant yes
Thread M2.5 x 0.45
Spec Sheet Specification Sheet