Product Description
#2-56 TPI, 0.11 to 0.119" OD, 0.086" L, Gray, Dry Film Lubricant, 304 Stainless Steel, 3-Coils, Diamond Knurled, Free Running, Screw Threaded Insert T1185-02CW086
Screw Threaded Insert Type Diamond Knurled, Free Running Nominal Diameter #2 TPI 56 Thread Series UNC-2A External Thread Size 0.11 to 0.119 Inch Drill Size #41 Overall Length 0.086 Inch Material AS7245 304 Stainless Steel Finish Dry Film Lubricant Tensile Strength 200000 to 250000 PSI Application Plastic Diameter 1 Number of Coils 3 Locking Torque 20 Inch-Ounce Countersink 0.09 to 0.11 Inch Color Gray Applicable Standard NASM8846, NAS1130, ASME B18.29.1
Product Specs
- SKU:
 - NAS1130-02-10D
 - Grip Range:
 - 1
 - Inner Diameter (I.D.):
 - 0.11 to 0.119 in.
 - Length:
 - 0.086 in.
 - Material:
 - Dry Film Lubricant
 - Pitch:
 - 0.11 to 0.119 in.
 - RoHS Compliant:
 - Gray
 - Thread:
 - #2-56 TPI
 - Type:
 - Diamond Knurled, Free Running