Product Description
6" L, Clear, Chemical Film, Aluminum Alloy, PCB Wedge Lok
PCB Wedge Lok Item Wedge Lok Material 6061-T6 Aluminum Alloy Color Clear Size 6 inLength RoHS Compliant Finish MIL C-5541 Class 1A Chemical Film Includes Lock/Flat Washer
Product Videos
Custom Field
Color Clear
Finish Chemical Film, Clear
Length 6 in.
Material Aluminum Alloy
RoHS Compliant yes