Product Description
4.5" L, Gold, Chemical Film, Aluminum Alloy, PCB Wedge Lok
PCB Wedge Lok Item Wedge Lok Material 6061-T6 Aluminum Alloy Color Gold Size 4.5 inLength Finish MIL DTL-5541 Type I Class 1A Chemical Film Includes Lock/Flat Washer
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 4.5 in.
Material Aluminum Alloy