Product Description
5" L, Gold, Chemical Film, Aluminum Alloy, #2-56 TPI Tapped Hole Mounting, Self-Aligning, PCB Wedge Lok
PCB Wedge Lok Item Wedge Lok, Self-Aligning Material 6061-T6 Aluminum Alloy Color Gold Size 5 inLength Mounting Size #2-56 TPI Tapped Hole Finish MIL C-5541 Class 1A Chemical Film Includes Lock/Flat Washer
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 5 in.
Material Aluminum Alloy
Thread #2-56
Type Self-Aligning