Product Description
5" L, Black, Anodized, Aluminum Alloy, M2 x 0.4 MM Tapped Hole Mounting, PCB Wedge Lok
PCB Wedge Lok Item Wedge Lok Material 6061-T6 Aluminum Alloy Color Black Size 5 inLength Mounting Size M2 x 0.4 Millimeter Tapped Hole RoHS/DFARS Compliant Finish MIL A-8625 Type II Class 2 Hard Anodized Includes Lock/Flat Washer and Lock Nut
Product Videos
Custom Field
Color Black
Finish Black Anodized
Length 5 in.
Material Aluminum Alloy
RoHS Compliant yes
Thread M2 x 0.4
Spec Sheet Specification Sheet