Product Description
3" L, Gold, Chemical Film, Aluminum Alloy, #2-56 TPI Tapped Hole Mounting, PCB Wedge Lok
PCB Wedge Lok Item Wedge Lok Material 6061-T6 Aluminum Alloy Color Gold Size 3 inLength Mounting Size #2-56 TPI Tapped Hole Finish MIL DTL-5541 Type I Class 1A Chemical Film Includes Lock/Flat Washer and Lock Nut
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 3 in.
Material Aluminum Alloy
Thread #2-56