Product Description
12" L, Black, Anodized, Aluminum Alloy, #2-56 TPI Tapped Hole Mounting, Visual Indicator, Lock Patch, PCB Wedge Lok
PCB Wedge Lok Item Wedge Lok, Visual Indicator, Lock Patch Material 6061-T6 Aluminum Alloy Color Black Size 12 inLength Mounting Size #2-56 TPI Tapped Hole RoHS Compliant Finish MIL A-8625 Type III Class 2 Hard Anodized Includes Lock Nut
Product Videos
Custom Field
Color Black
Finish Black Anodized
Length 12 in.
Material Aluminum Alloy
RoHS Compliant yes
Thread #2-56
Type Visual Indicator, Lock Patch