Product Description
5" L, Gold, Chemical Film, Aluminum Alloy, Rivet Mounting, PCB Wedge Lok
PCB Wedge Lok Item Wedge Lok Material 6061-T6 Aluminum Alloy Color Gold Size 5 inLength Mounting Type Rivet Finish MIL C-5541 Class 1A Chemical Film
Product Videos
Custom Field
Color Gold
Finish Chemical Film, Gold
Length 5 in.
Material Aluminum Alloy