Product Description
150 MM x 25 MM, 25.4 MM Mount, Aluminum Oxide Abrasive, Convolute, Abrasive Cut-Off Wheel
Abrasive Cut-Off Wheel Type Convolute Diameter 150 Millimeter Thickness 25 Millimeter Mounting Size 25.4 Millimeter Grade 9SF Abrasive Material Aluminum Oxide Bond Resin Application Blending, Rust Removal
Product Videos
Custom Field
Diameter 150 mm.
Thickness 25 mm.
Type Convolute