Call Us:

1 800 289 2779

    120-600 - PCB Card Guide by BIRTCHER/CALMARK

120-600 - PCB Card Guide by BIRTCHER/CALMARK

6" L, 1.6" Thk PCB, White, Nylon 6/6, Snap-In, Non-Conductive, PCB Card Guide
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
PCB Card Guide; Item Card Guide, Snap-In, Non-Conductive; Material Nylon 6/6; Color White; Size 6 inLength; PCB Thickness 1.6 Inch; RoHS Compliant; Temperature Rating 250 Deg F; Flammability Rating UL 94V-0/2

Easy and Secure Snap-In Design; Extra Deep Guide; Wide Lead-In for Easy Card Entry; No Mounting Hardware Required; Narrow Profile for Excellent Airflow; Mid-Span Mounting Point Option for Greater Stability; Economical; RoHS Compliant
Thickness
  • 1.6 in.
  • Length
  • 6 in.
  • Material
  • Nylon 6/6
  • Type
  • Snap-In, Non-Conductive
  • Color
  • White
  • Finish
  • White
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions