Product Description
9.5" L, 2.4" Thk PCB, White, Nylon 6/6, Snap-In, Non-Conductive, PCB Card Guide
PCB Card Guide Item Card Guide, Snap-In, Non-Conductive Material Nylon 6/6 Color White Size 9.5 inLength PCB Thickness 2.4 Inch RoHS Compliant Temperature Rating 250 Deg F Flammability Rating UL 94V-0/2
Product Videos
Custom Field
Color White
Finish White
Length 9.5 in.
Material Nylon 6/6
RoHS Compliant yes
Thickness 2.4 in.
Type Snap-In, Non-Conductive