Product Description
6" L, 1.6" Thk PCB, White, Nylon 6/6, Snap-In, Non-Conductive, PCB Card Guide
PCB Card Guide Item Card Guide, Snap-In, Non-Conductive Material Nylon 6/6 Color White Size 6 inLength PCB Thickness 1.6 Inch RoHS Compliant Temperature Rating 250 Deg F Flammability Rating UL 94V-0/2
Product Videos
Custom Field
Color White
Finish White
Length 6 in.
Material Nylon 6/6
RoHS Compliant yes
Thickness 1.6 in.
Type Snap-In, Non-Conductive
Spec Sheet Specification Sheet