Product Description
2032 MM L, 19 MM Cable Extension, Stainless Steel Cable/Acetal Liner/Polypropylene Jacket, Rotary Latch Cable Assembly
Rotary Latch Cable Assembly Item Cable Assembly Length 2032 mm Cable Extension 19 mm Cable Type Jacketed Cable with End Coupling and Snap Ring Retainer End Fitting Die-Cast Zinc Barrel Type (Actuator), Plated Steel Ball Type (Rotary Latch) Material Stainless Steel (Cable), Acetal (Liner), Polypropylene (Jacket) Constructional Feature Corrosion Resistant Excludes Spring Application Bus and Coach, Medium and Heavy Truck, Medical Dispensing and Storage Equipment, Construction and Farm Vehicles and Light and Lift (Off-Highway)
Product Videos
Custom Field
Length 2032.000 mm
Material Stainless Steel (Cable), Acetal (Liner), Polypropylene (Jacket)
Type Jacketed Cable with End Coupling and Snap Ring Retainer