Call Us:

1 800 289 2779

    GEE71N-C - Grommet Edging by Panduit

GEE71N-C - Grommet Edging by Panduit

0.15" x 0.14" x 100', 0.079" Thk Wall, Natural, Nylon 6, Slotted, Grommet Edging
Availability:
Pricing:
Order:
Out Of Stock
Requires a Quote
Product Documents:
Grommet Edging; Type Slotted; Length 100 Foot; Minimum Wall Thickness 0.063 Inch; Maximum Wall Thickness 0.079 Inch; Material Nylon 6; Color Natural; Standard Package 1; RoHS Compliant; Overall Dimension 0.15 Inch Width x 0.14 Inch Height; Temperature Rating -40 to 149 Deg F; Flammability Rating UL 94V-2

Provides Protection for Cables Being Installed Where there Might be Sharp Edges with Irregular Shaped and Round Panel Holes; RoHS Compliant
Panel Thickness
  • 0.079 in.
  • Height
  • 0.140 in.
  • Width
  • 0.150 in.
  • Length
  • 100.000 ft.
  • Color
  • Natural
  • Material
  • Nylon 6
  • Type
  • Slotted
  • RoHS Compliant
  • yes
  • Available Combo Deals

    Contact Us

    Bossard, Inc. (North America HQ)
    6521 Production Drive
    Cedar Falls, IA 50613

    Phone: 1-(319)-277-5520 / 1-(800)-722-2738

    Fax: 1-(319)-277-2964

    Connect with us

    Join our community and stay connected

    Customer Terms & Conditions / Supplier Terms & Conditions / Privacy Policy 

    Copyright © 2020 Bossard, Inc. All rights reserved.
    eCommerce design & development by Brave River Solutions