Product Description
0.17" x 0.19" x 100', 0.099" Thk Wall, Natural, Polyethylene, Slotted, Grommet Edging W/Adhesive Lined
Grommet Edging Type Slotted Length 100 Foot Minimum Wall Thickness 0.062 Inch Maximum Wall Thickness 0.099 Inch Material Polyethylene Color Natural Standard Package 1 RoHS Compliant Overall Dimension 0.17 Inch Width x 0.19 Inch Height Temperature Rating -40 to 122 Deg F Flammability Rating UL 94VHB Includes Adhesive Lined
Product Videos
Custom Field
Color Natural
Height 0.190 in.
Length 100.000 ft.
Material Polyethylene
Panel Thickness 0.099 in.
RoHS Compliant yes
Type Slotted
Width 0.170 in.